Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7T4-06PKZ |
| Complete connector | Yes |
| Drop dimension IN | 0.612 |
| Drop dimension MM | 15.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7T4 |
| Thread sealant | No |
| Thread size 1 | RC 3/8 |
| Thread size 2 | RC 3/8 |