Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7T4-20PKZ |
| Drop dimension IN | 1.336 |
| Drop dimension MM | 33.90 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7T4-PK |
| Thread sealant | No |
| Thread size 1 | RC 1 1/4 |
| Thread size 2 | RC 1 1/4 |