Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7TB-08-06SXZ |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7TB-SX |
| Thread sealant | No |
| Thread size 1 | RC 1/2 |