Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7TE-12-45FASXZ |
| End size 1 | -12 |
| End size 2 | -45 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7TE-FASX |
| Thread sealant | No |
| Thread size 2 | RC 3/4 |