Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7WB-16INS |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Counterbore braze inch tube |
| End type 2 | Female BSPP swivel |
| Finish plating | Oil |
| Hex size 2 MM | 41.0 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7WB |
| Thread sealant | No |
| Thread size 2 | G 1-11 |
