Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7WJ-08-06INS |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Female braze |
| End type 2 | Female 37 degree swivel |
| Finish plating | Oil |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7WJ-S |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
