Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8B-04SVY1 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Nut |
| Product material | 316L Stainless steel |
| Product serial name | 8B-Y1 |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |