Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8B-16WALZD |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 8B-WAL |
| Thread sealant | No |
| Thread size 1 | G 1-11 |