Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8B-20SV |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 2.008 |
| Hex size 1 MM | 51.000 |
| Item type | Nut |
| Product material | 316L Stainless steel |
| Product serial name | 8B |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |