Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8F-08Z |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish | Zinc plated |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | 8F |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
