Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8J-06SRY1 |
| End size 1 | -6 |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | 304 Stainless steel |
| Product serial name | 8J-Y1 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |