Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8X254 |
| Inside diameter IN | 0.319 |
| Inside diameter MM | 8.103 |
| Outside diameter IN | 0.380 |
| Outside diameter MM | 9.652 |
| Product material | Stainless steel |
| Thickness IN | 0.030 |
| Thickness MM | 0.762 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975027783 |
