Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 900598-1-3SY1 |
| End size 1 | -3 |
| End Type 1 | Male ORB ISO 11926-3 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900598-1-Y1 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |