Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 900599-10SX |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.906 |
| Hex size 5 MM | 23.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900599 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |