Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 900599-12SNC |
| Complete connector | Yes |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 28.600 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900599 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
