Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 900599-32SNCY1 |
| End size 1 | -32 |
| End Type 1 | Male 37 degree |
| Hex size 5 IN | 2.598 |
| Hex size 5 MM | 66.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900599-NCY1 |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |