Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 9405X16X20 |
| Drop dimension IN | 2.382 |
| Drop dimension MM | 60.50 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.1 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 9405 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPSM |
| Thread size 2 | 1 1/4-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 0.830 |
| Tube outside diameter 2 MM | 21.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975741788 |
