Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | 9405X2X4 |
| Drop dimension IN | 0.902 |
| Drop dimension MM | 22.90 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 9405 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPSM |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089946 |
