Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 9405X8X8 |
| Drop dimension IN | 1.840 |
| Drop dimension MM | 46.70 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 0.984 |
| Hex size 2 MM | 25.000 |
| Item type | Adapter-elbow |
| Product height in | 3.670 |
| Product height mm | 93.218 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Brass |
| Product serial name | 9405 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPSM |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259929 |
