Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 9705X16X16X16 |
| Drop dimension IN | 1.531 |
| Drop dimension MM | 38.90 |
| End size 1 | -16 |
| End size 2 | -16 |
| End size 3 | -16 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.0 |
| Hex size 2 IN | 1.850 |
| Hex size 3 IN | 1.850 |
| Hex size 3 MM | 47.0 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 9705 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPSM |
| Thread size 2 | 1 1/4-11 1/2 NPSM |
| Thread size 3 | 1 1/4-11 1/2 NPSM |
| Tube outside diameter 1 IN | 1.010 |
| Tube outside diameter 1 MM | 25.7 |
| Tube outside diameter 2 IN | 1.010 |
| Tube outside diameter 2 MM | 25.7 |
| Tube outside diameter 3 IN | 1.010 |
| Tube outside diameter 3 MM | 25.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713013 |
