Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9B-24SV |
| End size 1 | -24 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.000 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 9B |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |