Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9J-04CAPJRY1 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.591 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 9J-CAPJRY1 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |