Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9J-20CAPJRZ |
| Complete connector | Yes |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 9J |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |