ADAPTER-PLUG, 9K-X, 33, CZ-product-details

ADAPTER-PLUG, 9K-X, 33, CZ

9K-33XZ

Catalog item:

9K-33XZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item9K-33XZ
End size 1-33
End Type 1Female JIS BSPP 60 degree cone
Finish platingZinc
Hex size 5 IN1.614
Hex size 5 MM41.0
Item typeAdapter-plug
Product materialCarbon steel
Product serial name9K-X
Thread sealantNo