Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9M-22CAPY1 |
| End size 1 | -22 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 9M-CAPY1 |
| Thread sealant | No |