Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9N-16CAPSV |
| End size 1 | -16 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 9N-CAP |
| Thread sealant | Yes |