Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 9N-32CAPXZ |
| End size 1 | -32 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 2.953 |
| Hex size 5 MM | 75.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 9N-CAPX |
| Thread sealant | Yes |