Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 9Q-27SV |
| End size 1 | -27 |
| End type 1 | Male 37 degree metric |
| Finish plating | Passivate |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 9Q |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |