Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AB-02ZN |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Male BSPP 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 4 MM | 11.0 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AB |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
| Thread size 2 | G 1/8-28 |
| Thread size 3 | G 1/8-28 |
