Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ABBG1216162WDOGSR |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -16 |
| End size 3 | -12 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Male ORB Adjustable BSPP |
| Finish plating | Passivate |
| Hex size 3 MM | 41.0 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | ABBG |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | G 1-11 |
| Thread size 3 | G 3/4-14 |