Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACC6C-18LNZ |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | 12L |
| End size 3 | 12L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty bulkhead |
| Finish plating | Zinc |
| Hex size 5 MM | 22.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACC6C |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M18x1.5 |