Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACTC-36-16-30SPZ |
| End size 1 | 28L |
| End size 2 | -16 |
| End size 3 | 22L |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male pipe BSPT |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 4 MM | 36.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACTC |
| Thread size 1 | M36x2 |
| Thread size 2 | R 1 |
| Thread size 3 | M30x2 |
