Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AECH-12D2222OGSV |
| Complete connector | Yes |
| End size 1 | M12 |
| End size 2 | 15L |
| End size 3 | M22 |
| End type 1 | Male metric ORFS |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male adjustable ORB ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 3 MM | 27.0 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | AECH |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M12x1.25 |
| Thread size 2 | M22x1.5 |
| Thread size 3 | M22x1.5 |
