Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AF-06Z |
| Drop dimension IN | 1.063 |
| Drop dimension MM | 27.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 4 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AF |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN |
| Thread size 3 | 11/16-16 UN |
