Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | AF-15.070-15-13.1 |
| End size 1 | -15 |
| End size 2 | -15 |
| End type 1 | 24 degree tube port light duty bulkhead |
| End type 2 | Male DIN3852 form B series DIN |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AF |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |