Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AFFG-12OGXZ |
| Drop dimension IN | 1.669 |
| Drop dimension MM | 42.40 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB BSPP |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AFFG-OGX |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | G 3/4-14 |
| Thread size 3 | 1 3/16-12 UN |