Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AFFG-12OGZ |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male adjustable ORB BSPP |
| Finish plating | Zinc |
| Hex size 3 MM | 32.0 |
| Hex size 4 MM | 30.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AFFG |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 1 3/16-12 UN |
| Thread size 3 | G 3/4 |