Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AFFO-10OGZ |
| Drop dimension IN | 1.437 |
| Drop dimension MM | 36.50 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hex size 3 MM | 27.0 |
| Hex size 4 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AFFO |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 7/8-14 UNF |
| Thread size 3 | 1-14 UNS |
