ADAPTER-TEE, AJ-X, 04/06/04, CZ-product-details

ADAPTER-TEE, AJ-X, 04/06/04, CZ

AJ-04-06-04XZ

Catalog item:

AJ-04-06-04XZ


Tools

Product specifications

Characteristic
Value
Angle shapeTee
BrandWinner by Danfoss
Catalog ItemAJ-04-06-04XZ
Drop dimension IN1.059
Drop dimension MM26.90
End size 1-4
End size 2-6
End size 3-4
End Type 1Male 37 degree
End type 2Male 37 degree
End type 3Male 37 degree
Finish platingZinc
Hex size 5 IN0.551
Hex size 5 MM14.0
Item typeAdapter-tee
Product materialCarbon steel
Product serial nameAJ-X
Thread sealantNo
Thread size 17/16-20 UNF
Thread size 27/16-20 UNF
Thread size 39/16-18 UNF