Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AJJO-04-04-06OGXZ |
| Drop dimension IN | 1.043 |
| Drop dimension MM | 26.50 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJJO-OGX |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 9/16-18 UNF |