Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AJJO-06OGJRZ |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male ORB Adjustable ISO11926-3 |
| Finish plating | Zinc |
| Hex size 3 MM | 19.000 |
| Hex size 5 MM | 14.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJJO |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |