Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AJOJ-12-10-12OGZ |
| End size 1 | -12 |
| End size 2 | -10 |
| End size 3 | -12 |
| End type 1 | Male 37 degree |
| End type 2 | Male adjustable ORB ISO11926-3 |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 2 MM | 27.000 |
| Hex size 4 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJOJ |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 7/8-14 UNF |
| Thread size 3 | 1 1/16-12 UN |
