Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| End size 1 | -16 |
| End size 2 | -16 |
| End size 3 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male adjustable ORB ISO11926-3 |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 2 MM | 41.0 |
| Hex size 4 MM | 33.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJOJ |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
| Thread size 3 | 1 5/16-12 UN |
