Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AJOJ-20OGXZ |
| Drop dimension IN | 2.323 |
| Drop dimension MM | 59.00 |
| End size 1 | -20 |
| End size 2 | -20 |
| End size 3 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJOJ-OGX |
| Thread size 2 | 1 5/8-12 UN |
| Thread size 3 | 1 5/8-12 UN |