Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | AL-11120490Z |
| End Type 1 | Male 37 degree |
| End type 2 | Banjo |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-11120490 |
| Thread sealant | No |
| Thread size 2 | M18x1.5 |