Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | AL-11120645XZ |
| End type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-11120645X |
| Thread sealant | No |