Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | AL-11120645Z |
| End size 1 | -22 |
| End size 2 | -10 |
| End type 1 | Banjo |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Special requirement | SPECIAL FOR ALO |
| Thread size 2 | 7/8-14 UNF |
