Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | AL-5028251XZ |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-5028251X |
| Thread sealant | No |