Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AL-5028251Z |
| End size 1 | -18 |
| End size 2 | 15L |
| End type 1 | Banjo |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 3 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Special requirement | SPECIAL FOR ALO |
| Thread size 2 | M22x1.5 |