Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | AL-5051687X |
| End Type 1 | Male ORB ISO 6149-3 |
| End type 2 | Banjo |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-5051687 |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |